IESNA:LM-63-2002
[TEST]P942600
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33288
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3036.5 3017.5 2977.7 2943.1 2934.5 2937.9 2948.3 2967.3 2984.6 2989.8
2991.6 3017.5 3071.1 3159.4 3306.5 3514.1 3766.7 4071.2 4460.5 4924.2
5450.2 6093.8 6874.2 7761.8 8716.8 9742.9 10727.4 11185.9 10514.5 8125.1
4420.7 1247.5 382.4 226.7 129.8 53.6 0
3036.5 3026.2 2984.6 2950 2941.4 2943.1 2953.5 2972.5 2988.1 2993.3
2996.7 3024.4 3076.3 3169.8 3313.4 3522.7 3778.8 4085 4484.7 4948.4
5491.7 6154.4 6965.9 7834.4 8806.8 9858.8 10822.5 11237.8 10409 7943.4
4214.8 1169.6 370.3 207.6 121.1 48.4 0
3036.5 3022.7 2982.9 2946.6 2931 2932.7 2937.9 2948.3 2955.2 2962.1
2972.5 3001.9 3057.3 3145.5 3290.9 3482.9 3728.6 4019.3 4394.8 4853.3
5426 6142.3 6983.2 7917.5 8886.4 9914.2 10884.8 11390 10775.8 8580.2
5093.8 1879 501.8 249.2 147.1 57.1 0
3036.5 3015.8 2977.7 2937.9 2917.2 2912 2915.4 2917.2 2917.2 2929.3
2946.6 2979.4 3034.8 3121.3 3245.9 3429.3 3673.3 3970.9 4346.3 4803.1
5422.5 6163 7107.7 8171.8 9261.9 10331.1 11329.5 11893.5 11582.1 9959.1
6837.8 3308.2 996.6 363.3 176.5 55.4 0
3036.5 3015.8 2979.4 2937.9 2912 2906.8 2910.2 2910.2 2910.2 2924.1
2955.2 2984.6 3031.3 3105.7 3218.2 3387.8 3633.5 3939.7 4316.9 4797.9
5432.9 6279 7370.7 8663.2 9992 11182.4 12142.7 12751.7 12824.4 11993.9
9564.7 5753 2443.1 622.9 209.4 48.4 0
3036.5 3010.6 2974.2 2932.7 2905 2899.8 2905 2912 2912 2925.8
2958.7 2982.9 3019.2 3098.8 3218.2 3387.8 3626.5 3939.7 4323.8 4830.8
5493.4 6403.5 7625.1 9114.8 10627 11940.2 12902.2 13618.6 14058 13777.7
11942 8384.6 4015.8 1261.3 268.2 62.3 0
3036.5 3015.8 2977.7 2934.5 2906.8 2899.8 2903.3 2910.2 2910.2 2924.1
2955.2 2988.1 3034.8 3110.9 3228.6 3401.6 3643.8 3948.4 4329 4810
5445 6292.8 7389.8 8663.2 9978.2 11194.5 12198 12897.1 12990.5 12076.9
9784.4 5974.4 2347.9 605.6 174.8 46.7 0
3036.5 3019.2 2982.9 2939.6 2912 2905 2910.2 2915.4 2920.6 2934.5
2956.9 2993.3 3052.1 3140.3 3266.7 3441.4 3688.8 3989.9 4365.3 4836
5458.8 6244.4 7194.3 8230.7 9291.3 10362.3 11377.9 11947.2 11557.9 10037
7033.3 3380.8 1008.7 378.9 179.9 55.4 0
3036.5 3024.4 2986.4 2944.8 2922.3 2918.9 2925.8 2939.6 2951.8 2963.9
2979.4 3010.6 3071.1 3166.3 3308.2 3503.7 3747.7 4043.5 4413.8 4861.9
5429.4 6133.6 6958.9 7860.4 8801.6 9819 10819.1 11322.6 10793.1 8976.4
5671.7 2228.5 638.5 304.5 162.6 65.7 0
3036.5 3027.9 2988.1 2946.6 2927.5 2925.8 2937.9 2962.1 2982.9 2995
3007.1 3038.3 3095.4 3192.3 3341.1 3550.4 3806.5 4116.2 4496.8 4957.1
5490 6152.7 6915.7 7772.1 8682.2 9691 10651.2 11028.4 10315.6 8007.5
4387.8 1321.9 403.1 204.2 109 43.3 0
3036.5 3026.2 2988.1 2946.6 2927.5 2927.5 2939.6 2962.1 2984.6 2995
3005.4 3031.3 3090.2 3181.9 3328.9 3533.1 3787.5 4111 4493.4 4929.4
5453.7 6088.6 6848.2 7709.9 8578.4 9587.1 10568.2 11031.9 10429.8 8248
4673.3 1469 425.6 221.5 114.2 39.8 0
